IESNA:LM-63-2002
[TEST]P1378348
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6B-740-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 219W 70CRI 4000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (156) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32933.4
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4837.8 4633.4 4376.0 4042.9 3770.3 3573.5 3535.6 3664.3 4012.6 4497.1 5193.6 5897.7 6685.1 7495.2 8078.1 8608.1 8873.1 9069.9 
9297.1 9531.8 9827.0 9902.7 9766.5 10076.9 10735.5 12211.9 14210.6 15997.3 16686.3 14960.1 10341.8 4058.0 1362.8 492.1 
166.6 15.1 0.0 
4837.8 4625.8 4383.5 4058.0 3747.6 3573.5 3550.8 3649.2 3982.3 4512.3 5125.5 5859.9 6685.1 7449.8 8093.3 8623.3 8835.2 9069.9 
9198.6 9554.5 9857.3 9917.9 9880.0 10122.3 10705.2 12060.4 14165.1 16057.9 16807.4 15179.6 10569.0 4648.5 1544.5 552.7 
181.7 15.1 0.0 
4837.8 4663.7 4376.0 4088.3 3815.7 3611.3 3565.9 3634.0 3959.6 4421.4 5034.6 5716.0 6450.4 7222.6 7881.3 8494.5 8797.4 9009.4 
9198.6 9493.9 9857.3 10145.0 10288.8 10500.8 11038.4 12181.6 14089.4 16012.4 17609.9 16625.7 12764.5 6087.0 2263.7 969.1 
227.1 15.1 0.0 
4837.8 4648.5 4451.7 4171.6 3906.6 3694.6 3596.2 3649.2 3846.0 4232.1 4807.5 5398.0 6094.6 6700.2 7419.5 8040.3 8630.8 9085.1 
9266.8 9577.2 10039.0 10349.4 10682.5 10947.5 11538.0 12635.8 14566.4 17284.4 20032.6 21402.9 17950.6 10016.3 3952.0 1491.5 
461.8 22.7 0.0 
4837.8 4678.8 4451.7 4224.6 3982.3 3777.9 3671.9 3679.5 3823.3 4141.3 4618.2 5186.1 5814.4 6420.1 7018.2 7684.5 8426.4 9085.1 
9456.0 9842.2 10334.3 10781.0 11303.3 11810.6 12537.4 13756.3 16103.3 19866.0 23515.2 25339.8 19714.6 12083.1 5360.2 2445.4 
598.1 22.7 0.0 
4837.8 4663.7 4459.3 4262.4 4020.1 3838.4 3702.2 3694.6 3838.4 4133.7 4550.1 5087.6 5632.7 6238.4 6844.1 7510.3 8290.1 8994.2 9516.6 
10107.1 10644.7 11204.9 11810.6 12461.7 13377.8 14899.5 17079.9 20759.4 24552.4 24726.5 18707.7 11856.0 5663.0 2460.5 643.5 22.7 
0.0 
4837.8 4663.7 4519.8 4376.0 4209.4 4050.4 3906.6 3846.0 3899.0 4058.0 4391.1 4799.9 5292.1 5784.2 6435.3 7048.5 7813.2 8623.3 9546.9 
10500.8 11613.8 12726.7 13786.6 14831.4 15959.4 17117.8 18563.8 20100.7 20797.3 17435.8 10705.2 5072.5 1847.3 598.1 166.6 22.7 0.0 
4837.8 4709.1 4641.0 4504.7 4413.8 4300.3 4217.0 4148.9 4126.1 4209.4 4383.5 4656.1 5019.5 5504.0 6117.3 6828.9 7525.5 8365.8 9304.6 
10281.3 11386.6 12401.1 13377.8 14248.4 14990.4 15596.0 15467.3 14536.1 12166.4 8396.1 3618.9 1249.2 636.0 340.7 128.7 30.3 0.0 
4837.8 4747.0 4731.8 4656.1 4618.2 4572.8 4519.8 4489.5 4497.1 4542.5 4641.0 4784.8 5027.1 5413.2 5912.9 6518.5 7252.9 8093.3 9054.8 
10008.7 10932.4 11916.6 12635.8 13135.5 13551.9 13294.5 12007.4 9948.2 6889.5 3634.0 1877.6 1044.8 605.7 371.0 151.4 30.3 0.0 
4837.8 4799.9 4792.4 4769.7 4807.5 4807.5 4875.7 4883.2 4989.2 5072.5 5223.9 5405.6 5647.9 5988.6 6465.5 7146.9 7881.3 8903.4 9917.9 
11121.6 12484.4 13726.0 14672.4 15452.2 15580.9 14309.0 12075.6 8615.7 4656.1 2453.0 1430.9 870.7 530.0 318.0 136.3 22.7 0.0 
4837.8 4837.8 4830.2 4905.9 4921.1 5019.5 5087.6 5125.5 5284.5 5420.8 5617.6 5844.7 6170.3 6617.0 7184.8 7866.2 8608.1 9395.5 
10251.0 11220.1 12287.6 13218.8 13953.2 14248.4 13665.5 11697.0 9403.1 6049.1 2975.4 1658.0 1022.1 666.2 416.4 219.6 98.4 22.7 0.0 
4837.8 4845.4 4890.8 4951.4 5034.6 5095.2 5133.1 5231.5 5345.1 5458.6 5625.2 5806.9 6064.3 6442.8 6874.4 7328.6 7919.2 8517.3 9183.5 
9864.9 10629.5 11310.9 11772.7 11803.0 11076.2 9448.5 7517.9 5049.8 2407.5 1340.0 855.5 530.0 340.7 181.7 68.1 15.1 0.0 
4837.8 4868.1 4928.7 5004.4 5080.1 5140.6 5208.8 5269.3 5314.8 5405.6 5496.5 5647.9 5806.9 6026.4 6299.0 6548.8 6828.9 7154.5 7487.6 
7835.9 8176.6 8297.7 8093.3 7495.2 6511.0 5208.8 3982.3 2748.2 1597.5 1022.1 726.8 499.7 333.1 189.3 68.1 15.1 0.0 
4837.8 4883.2 4958.9 5027.1 5102.8 5140.6 5155.8 5140.6 5095.2 5049.8 5034.6 5042.2 5004.4 4974.1 4860.5 4739.4 4557.7 4345.7 4126.1 
3823.3 3414.5 2982.9 2612.0 2256.1 1968.4 1695.9 1506.6 1302.2 1120.5 969.1 772.2 590.5 424.0 257.4 98.4 15.1 0.0 
4837.8 4913.5 5004.4 5072.5 5117.9 5087.6 5072.5 4996.8 4913.5 4845.4 4739.4 4580.4 4398.7 4254.8 4141.3 4012.6 3838.4 3596.2 3308.5 
3051.1 2725.5 2468.1 2241.0 2051.7 1885.2 1703.5 1544.5 1377.9 1211.3 1037.2 855.5 666.2 431.5 272.6 121.1 22.7 0.0 
4837.8 4951.4 5034.6 5080.1 5072.5 5034.6 4966.5 4883.2 4784.8 4641.0 4474.4 4307.8 4164.0 4088.3 4012.6 3891.4 3724.9 3505.3 3263.1 
3028.4 2831.5 2680.1 2566.5 2384.8 2188.0 1998.7 1756.4 1521.8 1302.2 1090.2 885.8 689.0 469.4 265.0 128.7 22.7 0.0 
4837.8 4958.9 5072.5 5057.4 5034.6 4974.1 4883.2 4769.7 4633.4 4535.0 4398.7 4285.1 4201.8 4088.3 3982.3 3815.7 3603.7 3429.6 3247.9 
3126.8 3058.6 3066.2 3013.2 2861.8 2665.0 2400.0 2142.6 1877.6 1589.9 1332.5 1052.4 863.1 658.7 401.3 204.4 45.4 0.0 
4837.8 4989.2 5064.9 5027.1 4974.1 4921.1 4799.9 4678.8 4557.7 4466.8 4406.3 4338.1 4232.1 4058.0 3861.2 3641.6 3406.9 3210.1 3058.6 
2982.9 3005.6 3028.4 2998.1 2907.2 2740.7 2543.8 2362.1 2180.4 1915.4 1620.2 1400.6 1150.8 916.1 628.4 333.1 60.6 0.0 
4837.8 4996.8 5042.2 5019.5 4936.2 4845.4 4731.8 4625.8 4542.5 4512.3 4466.8 4360.8 4224.6 3967.1 3709.7 3406.9 3149.5 2960.2 2861.8 
2816.4 2823.9 2778.5 2710.4 2574.1 2384.8 2225.8 2066.9 1900.3 1665.6 1506.6 1347.6 1143.2 878.2 620.8 340.7 68.1 0.0 
4837.8 4981.6 5042.2 4943.8 4905.9 4822.7 4701.5 4588.0 4527.4 4519.8 4482.0 4383.5 4126.1 3868.7 3528.0 3225.2 2967.8 2786.1 2710.4 
2687.7 2604.4 2490.8 2377.3 2203.1 2044.1 1885.2 1726.2 1529.3 1370.3 1226.5 1105.4 923.6 696.5 514.8 280.1 75.7 0.0 
4837.8 4996.8 5004.4 4943.8 4875.7 4784.8 4694.0 4580.4 4572.8 4550.1 4482.0 4360.8 4103.4 3777.9 3422.0 3119.2 2884.5 2733.1 2634.7 
2566.5 2415.1 2263.7 2135.0 1998.7 1824.6 1673.2 1521.8 1362.8 1234.1 1173.5 1135.6 908.5 636.0 446.7 212.0 37.9 0.0 
4837.8 4981.6 5064.9 4958.9 4883.2 4784.8 4724.2 4641.0 4572.8 4580.4 4497.1 4368.4 4118.6 3808.2 3429.6 3104.1 2929.9 2763.4 2627.1 
2559.0 2384.8 2233.4 2104.7 1976.0 1809.4 1650.5 1491.5 1340.0 1226.5 1165.9 1135.6 802.5 598.1 424.0 219.6 22.7 0.0 
